DLPU100B May 2020 – June 2024 DLP2021-Q1 , DLP3021-Q1
| PARAMETER | VALUE |
|---|---|
| Clock Frequency | 5 MHz |
| Mode (Clock Phase and Polarity) | 0 (Data captured on rising edge, transitions on falling edge. Clock idle low.) |
| Bit order | Most significant bit first within a byte |
| Byte order | Least significant byte first |
| Chip select polarity | Active low |