DLPU102D December 2020 – October 2025
The output trigger connector J27 on the DLP LightCrafter Dual DLPC900 EVM pins are listed in Table 4-2. Two matching six-pin, 1.25mm connector part numbers are:
The corresponding connector terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| Trigger Out 1 Supply | 1 | External or internal 1.8V and 3.3V. |
| Trigger Out 1 | 2 | |
| Ground | 3 | Ground |
| Trigger Out 2 Supply | 4 | External or internal 1.8V and 3.3V. |
| Trigger Out 2 | 5 | |
| Ground | 6 | Ground |