DLPU105A March   2021  – October 2025 DLP471TP , DLPC6540

PRODUCTION DATA  

  1.   1
  2.   DLP®LightCrafter™ Display 471TP EVM Overview
  3.   Trademarks
  4.   4
  5. 1Safety Instructions
  6. 2Applicable Documents
  7. 3DLP LightCrafter Display 471TP EVM Components
  8. 4Light Engine
  9. 5Quick-Start Procedure
  10. 6Circuit Description
    1. 6.1 Connectors and Switches on Formatter Board
    2. 6.2 Connectors on Front-End Board
  11. 7EVM Setup
  12. 8Notifications
  13. 9Revision History

Light Engine

Anhua developed the optical engine in the EVM and is production ready. The light engine consists of the following components:

  • DLP471TP (0.47-inch 4K UHD DMD).
  • Osram red (LE A P1MQ), green (LE CG P1AQ), and blue (LE B P1MQ) LEDs.
  • This light engine interfaces with the EVM using DMD pin mapping Option 1. For additional DMD interface information, refer to the DLPC6540 High Resolution Controller data sheet.
Table 4-1 Optical Engine Specifications
ParameterMINTYPMAXUNIT
Brightness at 4-A RGB LED Current500lm
RGB LED Current4A
Brightness Uniformity85%
Throw Ratio1.2
Offset100%
Focusable Diagonal Image Size60120inch
DLPC6540, DLP471TP Optical
                    Engine DimensionsFigure 4-1 Optical Engine Dimensions
DLPC6540, DLP471TP Optical Engine ViewFigure 4-2 Optical Engine View