DLPU107A May   2022  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Requirements and Specifications
  8. 4Revision History

What is in the DLP5532PROJHBQ1EVM

The DLP5532PROJHBQ1EVM consists of a controller PCB, an illumination driver PCB, cables, and a USB to SPI adapter. The DLP5532PROJHBQ1EVM also includes an optical module designed to combine with the electronic subsystem for evaluation of a fully functioning projector in an automotive setting.