DLPU107A May   2022  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Requirements and Specifications
  8. 4Revision History

Electrical Specifications

Table 1-7 Electrical Specifications
ParameterMINNOMMAXUNIT
Input
Voltage81218V
Power (1)

30

80

W
LED Pre-Regulator Output
Voltage17V
Illumination Driver Output Load
Voltage
(Per LED Color Output)
17V
Current
(Per LED Color Output)
10A
Temperature
Operating DMD Temperature (2)–40105(3)°C
Conditions for maximum power: white balanced LED current up to 10 A, LED forward voltage = 12.3 V, display duty cycle = 90/10.
Care must be taken to ensure that individual components and PCB do not exceed their maximum temperature when driving high-power load.
Some components are only rated to 85°C. Refer to Table 1-8 for a list of these components.