DLPU107A May 2022 – October 2025
The DLP5532PROJHBQ1EVM comes with onboard serial Flash that is pre-programmed with software and basic configuration. The software and configuration can be updated by reprogramming the serial Flash with the DLPC230-Q1 Automotive Control Program. Steps to re-program the serial Flash are listed below.
Note that if the device is in Display mode, it is automatically be switched to Standby during programming.