DLPU133B March 2024 – August 2026 DLPC964
The clock module uses the reference output clock from GTH channel 0 to generate the user and sync clocks. The generated clocks are sent to all four of the Aurora channels to verify that all four of the channels are aligned to the same user clock. Each channel can be slightly out of phase so the BPG architecture takes care of this with the primary and secondary architecture.