SBAA342B January 2019 – September 2024 DAC53608 , DAC60501 , DAC60508 , DAC8831 , TPS5450
| Power Supply (DAC VDD) | Nominal Output | Margin High | Margin Low |
|---|---|---|---|
| 5V | 5V | 5V + 10% | 5V – 10% |
A power-supply margining circuit is used for tuning the output of a power converter. This is done either to adjust the offset and drift of the power-supply output or to program a desired value at the output. Adjustable power supplies like LDOs and DC/DC converters provide a feedback or adjust input that is used to set the desired output. A precision voltage output DAC is designed for controlling the power-supply output linearly. An example power-supply margining circuit is shown in the following figure. Typical applications of power-supply margining are in test and measurement, communications equipment, and general purpose power supply modules.
where
DACs in this application typically include power-down mode, which includes an internal pulldown resistor at the voltage output. Hence, replacing the values of the currents in the previous equation yields:


For DAC53608, RPULLDOWN is 10kΩ. For the LDO device TPS5450, the value of VREF is 1.221V.
The nominal value of I1 is given by:


The values of I1 at margin high and margin low outputs are given by:
To make sure the 10-kΩ resistor does not impact when the DAC is transitioning from power-down to power-up, the power-up value for the DAC voltage is calculated with:
The previous equation is further simplified to:

If the power-up or nominal value of VDAC is kept at 1/3 of VREF, that is, 407mV, then R3 is 2 × 10kΩ = 20kΩ. And, R2 can be calculated as:
Replacing the value of R3, calculate R2 = 131.3kΩ.
The margin high value of VDAC is 275mV and similarly, the margin low value is calculated as 539mV using the following equation:

Output With DAC in Power Down Mode
Small-Signal Step Response Without
Compensation
Small-Signal Step Response With C1 =
10nF| Device | Key Features | Link |
|---|---|---|
| DAC53608 | 8-channel 10-bit, I2C interface, buffered-voltage-output digital-to-analog converter (DAC) | 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package |
| DAC60508 | 8-channel, true 12-bit, SPI, voltage-output DAC With precision internal reference | True 12-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference |
| DAC60501 | 12-bit, 1-LSB INL, digital-to-analog converter (DAC) with precision internal reference | True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference |
| DAC8831 | 16-bit, ultra-low power, voltage output digital to analog converter | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter |
| TPS5450 | 5.5V to 36V input, 5A, 500-kHz step-down converter | 5.5V to 36V Input, 5A, 500kHz Step Down Converter |
Link to Key Files
Texas Instruments, SBAM416 source files, support software