SBAA347 June 2022 AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1400 , AMC3301 , AMC3301-Q1 , TLV6002 , TLV9002
The following transient simulation shows the output signals of both the AMC3301 and TLV9002 from –10 A to 10 A. The differential output of the AMC3301 is ±2.05 Vpk-pk as expected and the single-ended output is 3.19 Vpk-pk and swings from 55 mV to 3.245 V.