SBAA381C April 2019 – October 2026 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140
Linear phase (DECI_FILT = 00) and ultra-low latency (DECI_FILT = 10) decimation filter responses are supported for the 384kHz sample rate. AGC and DRE, bi-quads, channel summers, and digital mixer blocks are not supported for 384kHz operation. A maximum of two channels are supported for 384kHz and they can be analog, digital, or a combination of both.