SBAA495A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
TLV320ADCx120 and PCMx120-Q1 devices can also support non-standard I2S and LJF bus formats through the configurable option in the following registers:
Figure 3-3 and Figure 3-4 depict examples for the non-standard I2S and LJF bus formats that can be achieved using the following register settings:
Figure 3-3 Custom I2S Format in Controller Mode (TX_OFFSET = 0)
Figure 3-4 Custom LJF Format in Controller Mode (TX_OFFSET = 0)