A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAA5212 ACTIVE High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters 5-dB higher performance without DRE

TLV320ADC6120

ACTIVE

Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 123 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 123 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTE) 20 9 mm² (3 mm × 3 mm)
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123-dB, dynamic range enhancer (DRE) enabled
      • 113-dB, DRE disabled
    • THD+N: –95 dB
  • ADC channel summing mode, DR performance:
    • 116-dB, DRE disabled, 2-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 0.5-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 9.5 mW/channel at 48-kHz sample rate
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123-dB, dynamic range enhancer (DRE) enabled
      • 113-dB, DRE disabled
    • THD+N: –95 dB
  • ADC channel summing mode, DR performance:
    • 116-dB, DRE disabled, 2-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 0.5-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 9.5 mW/channel at 48-kHz sample rate

The TLV320ADC6120 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz, and allows for sample rates up to 192 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TLV320ADC6120 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

The TLV320ADC6120 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz, and allows for sample rates up to 192 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TLV320ADC6120 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TLV320ADC6120 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TLV320ADC6140 ACTIVE Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR 4-channel variant with identical performance
TLV320ADC5140 ACTIVE Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR 4-channel variant with comparable performance

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TLV320ADC6120 2-Channel, 768-kHz, Burr-BrownTM Audio ADC datasheet (Rev. A) PDF | HTML Jun 25, 2021
Application note TLV320ADCx120 and PCMx120-Q1 Sampling Rates and Programmable Processing Blocks (Rev. B) PDF | HTML Oct 16, 2026
Application note Idle Channel Tones in Audio Converters PDF | HTML Jun 3, 2026
Application note TLV320ADCx140, TLV320ADCx120, PCMx120-Q1, PCMx140-Q1 Integrated Analog Anti-Aliasing Filter and Flexible Digit (Rev. B) PDF | HTML Jan 10, 2024
Application note Multiple TLV320ADCx140/PCMx140-Q1, TLV320ADCx120, and PCMx120-Q1 Devices With Shared TDM and I2C Bus (Rev. C) PDF | HTML Jan 9, 2024
Application note Analog Microphone and ADC System in Far-field Application (Rev. B) PDF | HTML Dec 11, 2023
Application note Increasing the Dynamic Range and SNR of Audio ADC With Channel Summation (Rev. A) PDF | HTML Nov 28, 2023
Application note Working With Analog Inputs in the TLV320ADCX120 and PCMX120-Q1 Family PDF | HTML Jul 17, 2023
Analog design Journal Selecting capacitors to minimize distortion in audio applications (Rev. A) PDF | HTML May 2, 2023
Application note Dynamic Range Enhancer and Compressor in TLV320ADCx120 and PCMx120-Q1 (Rev. A) PDF | HTML Apr 6, 2022
Application note Using the Voice Activity Detector (VAD) in the TLV320ADCx120 and PCMx120-Q1 (Rev. A) PDF | HTML Apr 5, 2022
Application note TLV320ADCx120 and PCMx120-Q1 Power Consumption Matrix Across Various Usage Scena (Rev. A) PDF | HTML Apr 4, 2022
Application note Using the Automatic Gain Controller in TLV320ADCx120 and PCMx120-Q1 Family (Rev. A) PDF | HTML Apr 1, 2022
Application note Input Common-Mode Tolerance & High CMRR Modes TLV320ADCx120 & PCMx120-Q1 Devices (Rev. A) PDF | HTML Apr 1, 2022
Application note TLV320ADCx120 and PCMx120-Q1 Programmable Biquad Filter Configuration and Apps (Rev. B) PDF | HTML Apr 1, 2022
Application note Configuring and Operating TLV320ADCx120 and PCMx120-Q1 as Audio Bus Controller (Rev. A) PDF | HTML Apr 1, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC6120EVM-PDK — TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR

The ADC6120EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC6120, which is a two-channel, high-performance, audio analog-to-digital converter (ADC). TLV320ADC6120 is intended for voice-activated systems, professional microphones, audio (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Support software

ADCX120EVM-SW — GUI and software for PurePath™ Console 3 for ADC3120EVM-PDK, ADC5120EVM-PDK and ADC6120EVM-PDK

GUI and software for PurePath™ Console 3 for ADC3120EVM-PDK, ADC5120EVM-PDK and ADC6120EVM-PDK
Supported products & hardware
Support software

SBAC291 — TLV320ADCx120 C Source Headers

Supported products & hardware
Simulation model

TLV320ADC6120 IBIS Model

SBAM452.ZIP (67 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos