SBAA588A April 2024 – January 2025 LM73 , LM75B , LM95071 , TMP100 , TMP101 , TMP102 , TMP103 , TMP104 , TMP107 , TMP1075 , TMP108 , TMP112 , TMP114 , TMP116 , TMP117 , TMP121 , TMP122 , TMP123 , TMP124 , TMP126 , TMP144 , TMP175 , TMP1826 , TMP1827 , TMP275 , TMP400 , TMP401 , TMP411 , TMP421 , TMP422 , TMP423 , TMP431 , TMP432 , TMP435 , TMP451 , TMP461 , TMP464 , TMP468 , TMP4718 , TMP75 , TMP75B , TMP75C
Modern sensors, such as the TMP117, offer a full 16 bits of resolution in a Q7 format. Shifting the decimal point to the right by one bit (relative to the common format) allows this format to express a range of +255 to -256, although devices are not specified for the extremes. There are no unused bits in the lower byte, resulting in 0.0078125C resolution from the Q7 format.
| Temperature | Digital Output | |
|---|---|---|
| Binary | Hex | |
| +125°C | 0011 1110 1000 0000 | 3E80 |
| +25°C | 0000 1100 1000 0000 | 0C80 |
| +0.0078125°C | 0000 0000 0000 0001 | 0001 |
| 0°C | 0000 0000 0000 0000 | 0000 |
| −0.0078125°C | 1111 1111 1111 1111 | FFFF |
| −25°C | 1111 0011 1000 0000 | F380 |
| −40°C | 1110 1100 0000 0000 | EC00 |