SBAA608 August 2025 TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242
This section describes the typical current consumption of the TAD52xx devices, when the PLL is disabled with AVDD set to 1.8V and 3.3V.
The PLL is disabled by:
By default, the bit clock is used as the clock source to the internal block when the PLL is disabled. Alternatively, an external clock source (CCLK) can be used in the device through one of the GPI capable pins (GPIOx or GPIx), if the system has a low jitter clock available.
In Table 2-1, the power consumption measurements have the biquad filters disabled, and the idle DAC output (or outputs) and an external CCLK of 12.288MHz are provided as the clock source to the device through the GPIO1 pin.
| Sampling Frequency (kHz) | Enabled Channels | Output Configuration | Output Drive | BCLK-FS Ratio | Word Length | Low Power Filter | Decimation Filter | AVDD = 1.8V | AVDD = 3.3V | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AVDD Current (mA) | Dynamic Range (dB-A weighted) | THD+N (dB) | AVDD Current (mA) | Dynamic Range (dB-A weighted) | THD+N (dB) | ||||||||
| 24 | 1 | Fully Differential | Headphone | 24 | 24 | Enabled | Linear Phase | 7.12 | 106.17 | -98.30 | 8.37 | 106.67 | -99.61 |
| 24 | 1 | Fully Differential | Line Out | 24 | 24 | Enabled | Linear Phase | 6.53 | 106.04 | -95.29 | 7.68 | 106.54 | -100.87 |
| 24 | 1 | Single Ended | Headphone | 24 | 24 | Enabled | Linear Phase | 6.15 | 102.42 | -90.68 | 7.24 | 105.14 | -89.51 |
| 24 | 1 | Single Ended | Line Out | 24 | 24 | Enabled | Linear Phase | 5.85 | 102.37 | -91.43 | 6.95 | 105.09 | -93.76 |
| 24 | 2 | Fully Differential | Headphone | 48 | 24 | Enabled | Linear Phase | 12.09 | 112.33 | -90.52 | 14.37 | 114.25 | -99.51 |
| 24 | 2 | Fully Differential | Line Out | 48 | 24 | Enabled | Linear Phase | 10.93 | 112.72 | -95.30 | 12.98 | 120.07 | -101.10 |
| 24 | 2 | Single Ended | Headphone | 48 | 24 | Enabled | Linear Phase | 10.11 | 104.04 | -89.68 | 12.11 | 109.06 | -88.89 |
| 24 | 2 | Single Ended | Line Out | 48 | 24 | Enabled | Linear Phase | 9.51 | 104.06 | -90.90 | 11.44 | 109.34 | -94.30 |
| 32 | 1 | Fully Differential | Headphone | 24 | 24 | Enabled | Linear Phase | 7.10 | 112.47 | -91.68 | 8.33 | 114.68 | -101.53 |
| 32 | 1 | Fully Differential | Line Out | 24 | 24 | Enabled | Linear Phase | 6.53 | 112.91 | -96.07 | 7.67 | 115.30 | -103.55 |
| 32 | 1 | Single Ended | Headphone | 24 | 24 | Enabled | Linear Phase | 6.13 | 104.30 | -89.31 | 7.27 | 109.76 | -92.50 |
| 32 | 1 | Single Ended | Line Out | 24 | 24 | Enabled | Linear Phase | 5.83 | 104.30 | -91.44 | 6.95 | 109.74 | -96.82 |
| 32 | 2 | Fully Differential | Headphone | 48 | 24 | Enabled | Linear Phase | 12.18 | 111.08 | -85.23 | 14.45 | 113.14 | -99.08 |
| 32 | 2 | Fully Differential | Line Out | 48 | 24 | Enabled | Linear Phase | 11.00 | 111.57 | -96.26 | 13.06 | 113.52 | -100.93 |
| 32 | 2 | Single Ended | Headphone | 48 | 24 | Enabled | Linear Phase | 10.16 | 103.97 | -86.67 | 12.18 | 108.82 | -91.13 |
| 32 | 2 | Single Ended | Line Out | 48 | 24 | Enabled | Linear Phase | 9.57 | 103.85 | -90.16 | 11.42 | 108.74 | -95.16 |
| 48 | 1 | Fully Differential | Headphone | 24 | 24 | Enabled | Linear Phase | 7.18 | 111.54 | -101.28 | 8.41 | 113.30 | -101.45 |
| 48 | 1 | Fully Differential | Line Out | 24 | 24 | Enabled | Linear Phase | 6.57 | 112.04 | -95.98 | 7.72 | 114.22 | -103.22 |
| 48 | 1 | Single Ended | Headphone | 24 | 24 | Enabled | Linear Phase | 6.21 | 104.11 | -91.24 | 7.37 | 109.23 | -89.60 |
| 48 | 1 | Single Ended | Line Out | 24 | 24 | Enabled | Linear Phase | 5.89 | 104.26 | -91.54 | 7.00 | 109.28 | -94.15 |
| 48 | 2 | Fully Differential | Headphone | 48 | 24 | Enabled | Linear Phase | 12.15 | 111.32 | -91.26 | 14.43 | 112.16 | -99.04 |
| 48 | 2 | Fully Differential | Line Out | 48 | 24 | Enabled | Linear Phase | 10.98 | 111.42 | -95.67 | 13.01 | 112.35 | -103.12 |
| 48 | 2 | Single Ended | Headphone | 48 | 24 | Enabled | Linear Phase | 10.17 | 103.72 | -89.69 | 12.15 | 108.28 | -88.53 |
| 48 | 2 | Single Ended | Line Out | 48 | 24 | Enabled | Linear Phase | 9.53 | 103.79 | -90.69 | 11.44 | 108.31 | -93.44 |
| 96 | 1 | Fully Differential | Headphone | 24 | 24 | Enabled | Linear Phase | 7.42 | 109.89 | -100.85 | 8.66 | 111.22 | -101.43 |
| 96 | 1 | Fully Differential | Line Out | 24 | 24 | Enabled | Linear Phase | 6.82 | 110.09 | -95.94 | 7.99 | 111.48 | -102.64 |
| 96 | 1 | Single Ended | Headphone | 24 | 24 | Enabled | Linear Phase | 6.45 | 103.88 | -91.23 | 7.60 | 108.30 | -89.37 |
| 96 | 1 | Single Ended | Line Out | 24 | 24 | Enabled | Linear Phase | 6.16 | 103.97 | -91.86 | 7.26 | 107.96 | -93.85 |
| 96 | 2 | Fully Differential | Headphone | 48 | 24 | Enabled | Linear Phase | 12.48 | 108.42 | -90.30 | 14.66 | 116.99 | -101.26 |
| 96 | 2 | Fully Differential | Line Out | 48 | 24 | Enabled | Linear Phase | 11.28 | 108.75 | -95.66 | 13.37 | 109.63 | -102.47 |
| 96 | 2 | Single Ended | Headphone | 48 | 24 | Enabled | Linear Phase | 10.38 | 102.73 | -89.53 | 12.41 | 107.29 | -88.64 |
| 96 | 2 | Single Ended | Line Out | 48 | 24 | Enabled | Linear Phase | 9.86 | 103.23 | -90.47 | 11.77 | 107.36 | -93.70 |