To minimize the power consumption of the TAD52xx devices, verify that unused modules are
disabled, use the lowest sampling rate, bit clock, and controller clock required by
the application, and operate at the lowest AVDD and IOVDD supply voltage possible.
The following list summarizes the settings and registers for lowest power
operation:
- Operate at the lowest supply voltage possible. AVDD and IOVDD support a 1.8V or
3.3V supply, independently (AVDD and IOVDD can have different supply levels).
- Unused digital inputs, tie to digital ground.
- Unused outputs, leave unconnected.
- Disable unused DAC channels through the BO_PO_R118 (IN_CH_EN) register.
- Disable MICBIAS power, if unused, through the BO_PO_R120 (PWR_CFG)
register.
- Operate at the lowest sample rate possible.
- Disable PLL, if the system supplies a low jitter controller clock. Refer to Section 2 for a
description of the settings to disable PLL.
- Disable unused post-processing blocks:
- Disable biquad filters, if unused, through the BO_PO_R115[4:3] (DSP_CFG)
register.
- Select ultra-low latency over linear phase decimation filters (if the
application allows) through the BO_PO_R115[7:6] (DSP_CFG) register.
- Use the smallest word length permissible by the application through the
BO_PO_R26[5:4] (PASI_WLEN) register for primary ASI and BO_P3_R26[5:4]
(SASI_WLEN) in cases of secondary ASI.