SBAA705 August 2025 ISOTMP35-Q1
Figure 4-1 shows the typical connection for a non-inverting amplifier. The non-inverting amplifier is used to amplify the voltage signal from the ISOTMP35-Q1 analog output port to use the weak temperature signal as feedback for the UCC28C43-Q1 device. The designer can use Equation 1 to calculate the output voltage of OPA333-Q1, or VFB_UCC28C43-Q1 quickly.
Figure 4-1 OPA333-Q1 Typical
Non-Inverting Amplifier Circuitry