SBAA705
August 2025
ISOTMP35-Q1
1
Abstract
Trademarks
1
Introduction
2
ISOTMP35-Q1 Key Information for Design
2.1
Simplified Design Schematic to Sense Temperature
2.2
Temperature Transfer Table
3
PWM Controller UCC28C43-Q1 Key Information for Design
3.1
UCC28C43-Q1 Internal Block Diagram
3.2
UCC28C43-Q1 Voltage Mode Setting
3.3
UCC28C43-Q1 Heating Frequency Setting
4
OPA333-Q1 Key Information
5
Air Heater Circuitry Design Sample
5.1
Working Mechanism Explanation
5.2
Air Heater Schematic Design
5.2.1
Working Condition
5.2.2
Design Procedure
6
Typical Heater Schematic
7
References
5.2.1
Working Condition
Input range: 12V-30V
Heating threshold: < -15°C
Stop heating threshold: > -10°C
PWM heating mode: Duty cycle can be adjusted according to temperature change. Duty cycle is inverse proportional to temperature. This means that a higher temperature results in a lower duty cycle.
Heating frequency: 1KHz
Heater: PTC