ISOTMP35-Q1

ACTIVE

Product details

Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Surge isolation voltage (VIOSM) (VPK) 6500 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Interface type Analog output Integrated isolated power Yes Local sensor accuracy (max) 1.5 Sensor gain (mV/°C) 10 Supply current (max) (µA) 12 Operating temperature range (°C) -40 to 150 Rating Automotive TI functional safety category Functional Safety-Capable
Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Transient isolation voltage (VIOTM) (VPK) 4250 Surge isolation voltage (VIOSM) (VPK) 6500 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Interface type Analog output Integrated isolated power Yes Local sensor accuracy (max) 1.5 Sensor gain (mV/°C) 10 Supply current (max) (µA) 12 Operating temperature range (°C) -40 to 150 Rating Automotive TI functional safety category Functional Safety-Capable
SOIC (DFQ) 7 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified with:

    • Temperature grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Functional Safety-Capable
    • – Documentation available to aid functional safety system design
  • Robust integrated isolation barrier:
    • Withstand isolation voltage: 3000VRMS
    • Isolation working voltage: 500VRMS
  • Isolation barrier life: > 50 years
  • Temperature sensor accuracy
    • ±0.5°C typical at 25°C
    • ±1.5°C maximum from 0°C to 70°C
    • ±2.0°C maximum from –40°C to 150°C
  • Operating supply range: 2.3V to 5.5V
  • Positive slope sensor gain: 10mV/°C, with 500mV offset at 0°C
  • Fast thermal response: < 2 seconds
  • Short circuit protected output
  • Low power consumption: 9µA (typical)
  • DFQ (SOIC-7) package
  • Safety-related certifications (planned):
    • 3kVRMS isolation for 1 minute per UL 1577
  • AEC-Q100 qualified with:

    • Temperature grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Functional Safety-Capable
    • – Documentation available to aid functional safety system design
  • Robust integrated isolation barrier:
    • Withstand isolation voltage: 3000VRMS
    • Isolation working voltage: 500VRMS
  • Isolation barrier life: > 50 years
  • Temperature sensor accuracy
    • ±0.5°C typical at 25°C
    • ±1.5°C maximum from 0°C to 70°C
    • ±2.0°C maximum from –40°C to 150°C
  • Operating supply range: 2.3V to 5.5V
  • Positive slope sensor gain: 10mV/°C, with 500mV offset at 0°C
  • Fast thermal response: < 2 seconds
  • Short circuit protected output
  • Low power consumption: 9µA (typical)
  • DFQ (SOIC-7) package
  • Safety-related certifications (planned):
    • 3kVRMS isolation for 1 minute per UL 1577

The ISOTMP35-Q1 is the industry’s first isolated temperature sensor IC, combining an integrated isolation barrier, up to 3000VRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.

Operating from a non-isolated 2.3V to 5.5V supply, the ISOTMP35-Q1 allows easy integration into applications where sub-regulated power is not available on the high-voltage plane.

The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (7-pin SOIC) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.

The ISOTMP35-Q1 class-AB output driver provides a strong 500µA maximum output to drive capacitive loads up to 1000pF and is designed to directly interface with analog-to-digital converter (ADC) sample and hold inputs.

The ISOTMP35-Q1 is the industry’s first isolated temperature sensor IC, combining an integrated isolation barrier, up to 3000VRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.

Operating from a non-isolated 2.3V to 5.5V supply, the ISOTMP35-Q1 allows easy integration into applications where sub-regulated power is not available on the high-voltage plane.

The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (7-pin SOIC) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.

The ISOTMP35-Q1 class-AB output driver provides a strong 500µA maximum output to drive capacitive loads up to 1000pF and is designed to directly interface with analog-to-digital converter (ADC) sample and hold inputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ISOTMP35 ACTIVE 1.2°C basic isolated temperature sensor with 10mV/°C analog output Industrial grade version, with slightly higher accuracy (±1.2°C).
Same functionality with different pin-out to the compared device.
NEW ISOTMP35R-Q1 ACTIVE Automotive, ±2.5°C 5kVRMS reinforced isolated temperature sensor with analog output Reinforced isolation (5-kVRMS) temperature sensor with same sensor gain (10 mV/°C), higher operating voltage (34V)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOTMP35BEVM — ISOTMP35 evaluation module

The ISOTMP35BEVM evaluation module (EVM) enables designers to evaluate the performance of ISOTMP35 analog isolated temperature sensor, using a USB interface and onboard MSP430F5528 microcontroller (MCU) for control and data logging. The sensor may be separated from the main board, which allows for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DFQ) 7 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos