SBAA767 January 2026 OPA206
The relationship between phase margin and overshoot, as well as phase margin and gain peaking, was confirmed using the Laplace transform part of PSPICE for TI. Figure 5-1 shows a model of a non-inverting amplifier with an ideal second-order system designed to have a 120dB DC gain, a 1MHz crossover frequency, and a 50% feedback factor, which is equal to a noise gain of 2V/V (6.02dB). For the step response, a 0.5V input is applied, and the target settled output magnitude is 1V.
Figure 5-1 Ideal Second Order System
Emulating Non-Inverting Amplifier with 2V/V GainTo achieve the intended phase margin under the conditions mentioned above, the first pole and the second pole were set to the values listed in the table below.
| Phase Margin | ωP1 [rad/s] | ωP2 [Mrad/s] |
|---|---|---|
| 30° | 25.13 | 3.63 |
| 45° | 17.77 | 6.28 |
| 60° | 14.51 | 10.88 |
| 75° | 13.01 | 23.45 |
Step response and gain peaking were simulated with four different phase margins. The simulation results are substantially consistent with Table 4-1 and Table 4-2.