SBAA776 January 2026 ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08 , AMC131M02 , AMC131M03 , MSPM0G1506 , MSPM0G1507
Table 1-1 classifies all TI reference designs and EVMs for Energy Metrology according to their measurement accuracy, sensor type, number of lines and applications:
| # of Phases | Sensor Type | Application | ||
|---|---|---|---|---|
| SHUNT Accuracy | CT Accuracy | ROGOWSKI Accuracy | ||
| 1 (+Neutral monitoring option) |
0.5% 0.2% 0.2% 0.5% 0.5% |
0.1% 0.2% 0.1% |
+ + 0.1% |
E-meter, power meter, circuit breaker, protection relay, Appliance Appliance, server power, circuit breaker, protection relay, server power |
| 2 |
0.2% |
0.1% 0.1% |
+ + 0.1% |
E-meter, power meter, AC- and DC-charging stations, circuit breaker, protection relay, server power |
| 3 (+Neutral monitoring option) |
0.2% (BLE integration) |
0.1% 0.1% |
+ + 0.1% |
E-meter, power meter, circuit breaker, protection relay, AC- and DC-charging stations, Appliance, server power |