TIDA-010987

TIDA-010987

Design files

Overview

This reference design enables end users to evaluate PCB Rogowski coils of different sizes and sensitivities for a wide range of current-sensing applications. The design supports low and high current measurements up to 500A, high precision at 0.2%, and wide bandwidth sensing exceeding 1MHz. The design consolidates these capabilities into a single platform compatible with multiple current-sensing applications.

Features
  • Signal conditioning with multiple component sequence for multiple application evaluation
  • Wide current range:
    • 0.1A–500A adjusted through gain settings
  • Different coil sizes:
    • Six different size breakable coils included on the board
  • Easy to use, plug-in form factor, and no solder needed
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFG0.PDF (737 KB)

Reference design overview and verified performance test data

SLURB73.PDF (227 KB)

Detailed overview of design layout for component placement

SLVRBX3.PDF (133 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBX5.ZIP (3996 KB)

Files used for 3D models or 2D drawings of IC components

SLVC911.ZIP (781 KB)

Design file that contains information on physical board layer of design PCB

SLVRBX4.PDF (1593 KB)

PCB layer plot file used for generating PCB design layout

SLVRBX2.PDF (151 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM26641.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
General-purpose op amps

TL081HSingle, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation

Data sheet: PDF | HTML
General-purpose op amps

TLV9002Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Instrumentation amplifiers

INA333Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
Logarithmic amplifiers

LOG30040MHz logarithmic detector with integrated low-noise amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV2387Dual, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADS131M08MET-EVM — ADS131M08 3 Phase Metrology Reference Design

This reference design enables end users to evaluate PCB Rogowski coils of different sizes and sensitivities for a wide range of current-sensing applications. The design supports low and high current measurements up to 500A, high precision at 0.2%, and wide bandwidth sensing exceeding 1MHz. The (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010987 Rogowski coil current sensor reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS131M08MET-EVM ADS131M08 3 Phase Metrology Reference Design

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010987 Rogowski coil current sensor reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Rogowski Coil Current Sensor Reference Design PDF | HTML Nov 13, 2025
Application brief Benefits of Switching to Rogowski Coil in E-Metering PDF | HTML Nov 21, 2025

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010971 AC arc fault detection with edge AI for circuit breakers reference design TIDA-010986 Signal conditioning for Rogowski coil reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos