SBAA832 August   2026 TPS62A208-Q1 , TPS62A212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Load Transient Response Fundamentals
      1. 1.1.1 Phase 1: Passive Response (Capacitor Dominated)
      2. 1.1.2 Phase 2: Active Response (Control Loop)
  5. 2Parameters Affecting Load Transient Response
    1. 2.1 Output Stage Parameters
      1. 2.1.1 Output Capacitance
      2. 2.1.2 ESR and ESL of COUT
      3. 2.1.3 Output Inductance
    2. 2.2 Control Loop Parameters
      1. 2.2.1 Crossover Frequency, Phase Margin
      2. 2.2.2 Transient Non-Synchronous Mode
  6. 3Step-by-Step Compensation Selection Procedure
  7. 4Selecting Compensation Setting in TPS62A2xx-Q1
  8. 5Summary
  9. 6References

ESR and ESL of COUT

Beyond the capacitance value itself, the parasitic impedances of the output capacitor play a critical role — particularly at the moment the transient begins. The ESR introduces an immediate resistive voltage step: Δ V E S R   ≈   Δ I L O A D × E S R

The ESL adds a further inductive spike during fast current transitions: Δ V E S L = E S L ×   ( d Δ I L O A D d t )

In applications with high load current slew rates, ESL can in fact dominate the initial voltage spike, making capacitor selection about more than just capacitance value. Low-ESR, low-ESL ceramic capacitors (MLCCs) are generally preferred. Where higher bulk capacitance is needed, a combination of MLCCs and bulk capacitors is commonly used, placing the MLCCs physically closest to the load to minimize parasitic inductance in the current path.