SBAK034 January   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC168M102R-SEP Space-Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Introduction

The ADC168M102R-SEP is a radiation-hardened device in a plastic package that allows these devices to be used in space applications. The device was verified immune to 48MeV × cm2/mg at 125°C for single-event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for radiation lot acceptance tested (RLAT) up to 30krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of the ADC168M102R-SEP, the device is qualified with SEP requirements. For more details, see Section 3.