ADC168M102R-SEP

ACTIVE

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Space Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Space Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 93 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Radiation tolerant:
    • Single-event latch-up (SEL) immune up to LET = 43MeV-cm2/mg at 125°C
    • Single-event functional interrupt (SEFI) characterized up to LET = 43MeV-cm2/mg
    • Total ionizing dose (TID) RLAT/RHA characterized up to 30krad (Si)
  • Space-enhanced plastic (space EP):
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed as per ASTM E595
    • Vendor item drawing (VID) V62/24631
    • Military temperature range: –55°C to +125°C
    • Gold bond wire, NiPdAu lead finish
  • Eight pseudo- or four fully differential inputs
  • Simultaneous sampling of two channels
  • Excellent AC performance:
    • SNR: 93dB
    • THD: –98dB
  • Dual programmable and buffered 2.5V reference allows:
    • Two different input voltage range settings
    • Two-level PGA implementation
  • Programmable auto-sequencer
  • Integrated data storage (up to 4 per channel) for oversampling applications
  • 2-bit counter for safety applications
  • Radiation tolerant:
    • Single-event latch-up (SEL) immune up to LET = 43MeV-cm2/mg at 125°C
    • Single-event functional interrupt (SEFI) characterized up to LET = 43MeV-cm2/mg
    • Total ionizing dose (TID) RLAT/RHA characterized up to 30krad (Si)
  • Space-enhanced plastic (space EP):
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed as per ASTM E595
    • Vendor item drawing (VID) V62/24631
    • Military temperature range: –55°C to +125°C
    • Gold bond wire, NiPdAu lead finish
  • Eight pseudo- or four fully differential inputs
  • Simultaneous sampling of two channels
  • Excellent AC performance:
    • SNR: 93dB
    • THD: –98dB
  • Dual programmable and buffered 2.5V reference allows:
    • Two different input voltage range settings
    • Two-level PGA implementation
  • Programmable auto-sequencer
  • Integrated data storage (up to 4 per channel) for oversampling applications
  • 2-bit counter for safety applications

The ADC168M102R-SEP is a dual, 16-bit, 1MSPS analog-to-digital converter (ADC). This ADC has eight pseudo- or four fully differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. Use the input multiplexer in either pseudo-differential mode or fully differential mode. Pseudo-differential mode supports up to four channels per ADC (4x2), and fully differential mode converts up to two inputs per ADC (2x2).

The ADC168M102R-SEP offers two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, and several power-down features. The device also includes data storage up to four conversion results per channel.

The ADC168M102R-SEP is a dual, 16-bit, 1MSPS analog-to-digital converter (ADC). This ADC has eight pseudo- or four fully differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. Use the input multiplexer in either pseudo-differential mode or fully differential mode. Pseudo-differential mode supports up to four channels per ADC (4x2), and fully differential mode converts up to two inputs per ADC (2x2).

The ADC168M102R-SEP offers two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, and several power-down features. The device also includes data storage up to four conversion results per channel.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW ADC168M102R-SP ACTIVE Radiation-hardened, 8-channel, 1MSPS, 16-bit, simultaneous-sampling SAR ADC ADC168M102R-SP offers similar functionality to the ADC168M102R-SEP, but with extended space-hardening performance frequently required for geosynchronous or extended-lifetime applications.
Similar functionality to the compared device.
ADC128S102-SEP ACTIVE Radiation-tolerant, eight-channel 50kSPS to 1MSPS, 12-bit analog-to-digital converter (ADC) Lower resolution and does not offer simultaneous sampling or an internal voltage reference.
ADC128S102QML-SP ACTIVE Radiation-hardened, QML-V, eight-channel 1MSPS, 12-bit analog-to-digital converter (ADC) Lower resolution and does not offer simultaneous sampling or an internal voltage reference, but has extended space-hardening performance frequently required for geosynchronous or extended-lifetime applications.

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet ADC168M102R-SEP Radiation-Tolerant, 8-Channel, 1MSPS, 16-Bit ADC datasheet PDF | HTML Dec 30, 2024
* Radiation & reliability report ADC168M102R-SEP Single-Event Latch-Up (SEL) Radiation Report PDF | HTML Feb 3, 2025
* Radiation & reliability report ADC168M102R-SEP Production Flow and Reliability Report PDF | HTML Jan 31, 2025
* Radiation & reliability report ADC168M102R-SEP Total Ionizing Dose (TID) Radiation Report PDF | HTML Jan 15, 2024
Application brief TI's Space Grade Precision ADCs in Laser Communication Terminals (Rev. A) PDF | HTML Jul 9, 2026
Application note Space ADC Circuit Cookbook PDF | HTML May 11, 2026
Application note Interfacing to the ADC168M102R in Pseudo-Differential Operating Mode PDF | HTML Apr 6, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC168M102REVM-PDK — ADC168M102R-SEP evaluation module

The ADC168M102R evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADC168M102R-SEP, a 16-bit, 8-channel 1MSPS simultaneous-sampling analog-to-digital converter (ADC). The evaluation kit includes the ADC168M102REVM board and the precision (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADC168M102R-SEP IBIS Model

SBAM536.ZIP (41 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos