SBAS872B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
The following sequence summarizes all the relevant registers for changing the output interface and/or enabling the decimation filter. Steps 1 and 2 must come first since the E-Fuse load reset the SPI writes, the remaining steps can come in any order.
| STEP | FEATURE | ADDRESS | DESCRIPTION | ||||
|---|---|---|---|---|---|---|---|
| 1 | Output Interface | 0x07 | Select the output interface bit mapping depending on resolution and output interface. | ||||
| Output Resolution | 2-wire | 1-wire | 1/2-wire | ||||
| 14-bit | 0x2B | 0x6C | 0x8D | ||||
| 16-bit | 0x4B | ||||||
| 18-bit | 0x2B | ||||||
| 20-bit | 0x4B | ||||||
| 2 | 0x13 | Load the output interface bit mapping using the E-fuse loader (0x13, D0). Program register 0x13 to 0x01, wait ~ 1ms so that bit mapping is loaded properly followed by 0x13 0x00 | |||||
| 3 | 0x19 | Configure the FCLK frequency based on bypass/decimation and number of lanes used. | |||||
| Bypass/Dec | SLVDS | FCLK SRC (D7) | FCLK DIV (D4) | TOG FCLK (D0) | |||
| Bypass/ Real Decimation | 2-wire | 0 | 1 | 0 | |||
| 1-wire | 0 | 0 | 0 | ||||
| 1/2-wire | 0 | 0 | 0 | ||||
| Complex Decimation | 2-wire | 1 | 0 | 0 | |||
| 1-wire | 1 | 0 | 0 | ||||
| 1/2-wire | 0 | 0 | 1 | ||||
| 4 | 0x1B | Select the output interface resolution using the bit mapper (D5-D3). | |||||
| 5 | 0x20 0x21 0x22 | Select the FCLK pattern for decimation for proper duty cycle output of the frame clock. | |||||
| Output Resolution | 2-wire | 1-wire | 1/2-wire | ||||
| Real Decimation | 14-bit | use default | 0xFE000 | use default | |||
| 16-bit | 0xFF000 | ||||||
| 18-bit | 0xFF800 | ||||||
| 20-bit | 0xFFC00 | ||||||
| Complex Decimation | 14-bit | 0xFFFFF | 0xFFFFF | ||||
| 16-bit | |||||||
| 18-bit | |||||||
| 20-bit | |||||||
| 6 | 0x39..0x60 0x61..0x88 |
Change output bit mapping for chA and chB if desired. This works also with the default interface selection. | |||||
| 7 | 0x24 0x22 |
Enable scrambling | |||||
| 8 | Decimation Filter | 0x24 | Enable the decimation filter | ||||
| 9 | 0x25 | Configure the decimation filter | |||||
| 10 | 0x2A/B/C/D 0x31/2/3/4 | Program the NCO frequency for complex decimation (can be skipped for real decimation) | |||||
| 11 | 0x27 0x2E | Configure the complex output data stream (set both bits to 0 for real decimation) | |||||
| SLVDS | OP-Order (D4) | Q-Delay (D3) | |||||
| 2-wire | 1 | 0 | |||||
| 1-wire | 0 | 1 | |||||
| 1/2-wire | 1 | 1 | |||||
| 12 | 0x26 | Set the mixer gain and toggle the mixer reset bit to update the NCO frequency. | |||||