SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TEMP_AVG_ILLUM | EN_TILLUM_READ | TSENS_SLAVE2 | |||||
R/W - 2h | R/W - 0h | R/W - 12h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TSENS_SLAVE2 | TSENS_SLAVE1 | ||||||
R/W - 2h | R/W - 24h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TSENS_SLAVE1 | TSENS_SLAVE0 | ||||||
R/W - 1h | R/W - 48h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:22 | TEMP_AVG_ILLUM | R/W | 2h | Average external temperature sensor reading.
0: No average | 1: 2-sample average | 2: 4-sample average | Other values: Not valid |
21 | EN_TILLUM_READ | R/W | 0h | Enable I2C read of appropriate external temperature sensor on I2C host bus.
0: Disable external temperature sensor read | 1: Enable external temperature sensor read |
20:14 | TSENS_SLAVE2 | R/W | 4Ah | Slave address of the external temperature sensor in proximity to the TX2 channel |
13:7 | TSENS_SLAVE1 | R/W | 49h | Slave address of the external temperature sensor in proximity to the TX1 channel |
6:0 | TSENS_SLAVE0 | R/W | 48h | Slave address of the external temperature sensor in proximity to the TX0 channel |