SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
AMB_CALIB | |||||||
R/W - 0Fh | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMB_CALIB | GPO_SEL2 | 0 | 0 | ||||
R/W - 3h | R/W - 0h | R/W - 0h | R/W - 0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIG_GPO_SEL1 | DIG_GPO_SEL0 | ||||||
R/W - 0h | R/W - 9h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:14 | AMB_CALIB | R/W | 3Fh | The ambient ADC value at which device is calibrated for phase offset |
13:10 | DIG_GPO_SEL2 | R/W | 0h | Mux selection bits for digital signal DIG_GPO_2 which can be brought out on GP3 (SDA_M) |
9:8 | 0 | R/W | 0h | Always read or write 0h. |
7:4 | DIG_GPO_SEL1 | R/W | 0h | Mux selection bits for digital signal DIG_GPO_1 which can be brought out on GP1 or GP2
0: FRAME VD | 1: SUB-VD | 4: SEQUENCER INTERRUPT 8: COMP_STATUS | 9: DATA_RDY | 10: FRAME_COUNTER_LSB | Other values: Not valid |
3:0 | DIG_GPO_SEL0 | R/W | 9h | Mux selection bits for digital signal DIG_GPO_0 which can be brought out on GP1 or GP2
0: FRAME VD | 1: SUB-VD | 4: SEQUENCER INTERRUPT 8: COMP_STATUS | 9: DATA_RDY | 10: FRAME_COUNTER_LSB | Other values: Not valid |