SBAS892A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is configuration register 2 for channel 7 (for the digital microphone PDM input only).
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH7_DVOL[7:0] | |||||||
| R/W-C9h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CH7_DVOL[7:0] | R/W | C9h | Channel 7 digital volume control.
0d = Digital volume is muted 1d = Digital volume control is set to –100 dB 2d = Digital volume control is set to –99.5 dB 3d to 200d = Digital volume control is set as per configuration 201d = Digital volume control is set to 0 dB 202d = Digital volume control is set to 0.5 dB 203d to 253d = Digital volume control is set as per configuration 254d = Digital volume control is set to 26.5 dB 255d = Digital volume control is set to 27 dB |