SBAS892A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is the device status value register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MODE_STS[2:0] | Reserved | ||||||
R-4h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | MODE_STS[2:0] | R | 4h | Device mode status.
4d = Device is in sleep mode or software shutdown mode 6d = Device is in active mode with all ADC or PDM channels turned off 7d = Device is in active mode with at least one ADC or PDM channel turned on |
4-0 | Reserved | R | 0h | Reserved |