SBAS892A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
Figure 51 and Figure 52 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 96 kHz or 88.2 kHz. Table 27 lists the specifications for a decimation filter with an 96-kHz or 88.2-kHz sampling rate.
Figure 51. Linear Phase Decimation Filter Magnitude Response
Figure 52. Linear Phase Decimation Filter Pass-Band Ripple | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 73.6 | dB | ||
| Frequency range is 4 × fS onwards | 97.9 | ||||
| Group delay or latency | Frequency range is 0 to 0.454 × fS | 17.1 | 1/fS |