SBAS932 March 2024 DAC39RF10-SEP , DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC ACCURACY | ||||||
| BITS | DAC core resolution | 16 | bits | |||
| DNL | Differential nonlinearity | ±2.2 | LSB | |||
| INL | Integral nonlinearity | ±9 | LSB | |||
| DAC ANALOG OUTPUT (DACOUTA+, DACOUTA–, DACOUTB+, DACOUTB–) | ||||||
| IFS_SWITCH | Switched full scale output current | 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B= 0xF and FINE_CUR_A / FINE_CUR_B = default, CUR_2X_EN = 1 | 41 | mA | ||
| 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B= 0xF and FINE_CUR_A / FINE_CUR_B = default | 20.5 | |||||
| 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B = 0x0 and FINE_CUR_A / FINE_CUR_B = default, CUR_2X_EN = 1 | 11 | |||||
| 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B = 0x0 and FINE_CUR_A / FINE_CUR_B = default | 5.5 | |||||
| ISTATIC | Static output current per pin | 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B = 0xF and FINE_CUR_A / FINE_CUR_B = default | 4.8 | mA | ||
| IFSDRIFT | Full scale output current temperature drift | 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B = 0xF and FINE_CUR_A / FINE_CUR_B = default | -8.6 | uA/℃ | ||
| -0.3 | PPM/℃ | |||||
| IFSERROR | Full scale current error | 3.6-kΩ resistor from RBIAS+ to RBIAS-, COARSE_CUR_A / COARSE_CUR_B = 0xF and FINE_CUR_A / FINE_CUR_B = default | ±0.1 | % | ||
| IMIDOFFERR | Mid Code Offset Error | Mid Code offset | ±0.02 | %FSR | ||
| VCOMP | Output compliance voltage range | Measured from DACOUTA+, DACOUTA–, DACOUTB+ or DACOUTB– to AGND | VDDA18A/B - 0.5 | VDDA18A/B + 0.5 | V | |
| COUT | Output capacitance | Single-ended capacitance to ground | 0.25 | pF | ||
| RTERM | Output differential termination resistance | 102 | Ω | |||
| RTERMDRIFT | Output differential termination resistance temperature coeff | –9.6 | mΩ/℃ | |||
| –42 | PPM/℃ | |||||
| CLOCK AND SYSREF INPUTS (CLK+, CLK-, SYSREF+, SYSREF-) | ||||||
| RT | Internal differential termination resistance | 100 | Ω | |||
| CIN | Internal differential input capacitance | 0.5 | pF | |||
| REFERENCE VOLTAGE | ||||||
| VREF | Reference output voltage | 0.9 | V | |||
| VREF-DRIFT | Absolute Value of Reference output voltage drift over temperature | 45 | ppm/°C | |||
| IREF | Maximum reference output current sourcing capability for EXTREF ball with internal reference | 100 | nA | |||
| JESD204C SERDES INTERFACE ([15:0]SRX+/-) | ||||||
| VSRDIFF | SerDes Receiver Input Amplitude | 50 | 1200 | mVppdiff | ||
| VSRCOM | SerDes Input Common Mode | Internal AC coupled | ||||
| ZSRdiff | SerDes Internal Differential Termination | 100 | Ω | |||
| CMOS INTERFACE (ALARM, SCLK, SCS, SDI, SDO, RESET, FRDI[0:3], FRCLK, FRCS, SYNC, TXENABLE[0:1]) | ||||||
| IIH | High level input current (with pulldowns) | SCANEN(1) | 200 | uA | ||
| IIH | High level input current (without pulldowns) | SCS, RESET, FRCS, TXEN[0:1], FRDI[0:3], FRCLK, SDI, SCLK(1) | 2 | uA | ||
| IIL | Low level input current (with pullups) | SCS, RESET, FRCS, TXEN[0:1](1) | –200 | uA | ||
| IIL | Low level input current (without pullups) | SCANEN, FRDI[0:3], FRCLK, SDI, SCLK(1) | –3 | uA | ||
| CI | Input capacitance | Input capacitance | 3 | pF | ||
| VIH | High level input voltage | SCLK, SCS, SDI, RESET, FRDI[0:3], FRCLK, FRCS, SCANEN, TXEN[0:1] | 0.7 x VDDIO18 |
V | ||
| VIL | Low level input voltage | 0.3 x VDDIO18 |
V | |||
| VOH | High level output voltage | ALARM, SDO, SYNC, ILOAD = –400 uA | 1.55 | V | ||
| VOL | Low level output voltage | ALARM, SDO, SYNC, ILOAD = 400 uA | 0.2 | V | ||
| TEMPERATURE SENSOR | ||||||
| Res | Resolution | 1 | ℃/LSB | |||
| Range | Digital Range | -50 | 150 | ℃ | ||
| TERROR | Temperature Error | TA = 25℃, device powered down except for temperature sensor and SPI interface | ±5 | ℃ | ||