SBASAI5D May 2023 – February 2026 TMAG5253
PRODUCTION DATA
The TMAG5253 is a low-power linear Hall effect sensor that responds proportionally to magnetic flux density. The device features an enable pin to enter ultra-low power (nA) shutdown mode. The TMAG5253 features a fast start-up time (< 25µs and < 60µs) designed for low-power position sensing applications. The device is available in an industry-leading 1.54mm2 ultra-small footprint for space-constrained applications. The device has a wide supply range and can operate from 1.65V to 3.6V.
Magnetic flux perpendicular to the top of the package is sensed by the device and the TMAG5253 is available in two sensitivity polarity options: bipolar and unipolar. North and south magnetic poles produce unique voltages in the bipolar option and the unipolar option is sensitive to either the south or the north magnetic pole. The output changes linearly with the applied magnetic flux density, and four sensitivity (in bipolar) and one sensitivity (in Unipolar) options enable maximal output voltage swing based on the required sensing range.
The device uses a ratiometric architecture that can eliminate error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for the reference. Additionally, the device features magnet temperature compensation to counteract the magnetic sensitivity drifts across a wide –40°C to 125°C temperature range. The device also features the ability to place the output in a high impedance state during shutdown mode. This enables multiple devices to be connected to a single ADC.