SBASAR6B October 2024 – October 2025 AMC0311R-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VDD1 | High-side power | High-side power supply(1) |
| 2 | INP | Analog input | Analog input |
| 3 | SNSN | Analog input | GND1 sense pin and inverting analog input to the amplifier. Connect to GND1. |
| 4 | GND1 | High-side ground | High-side analog ground |
| 5 | GND2 | Low-side ground | Low-side analog ground |
| 6 | REFIN | Analog input | The voltage applied to this pin sets the full-scale output of the device. Internally, a 96kΩ resistor is connected from REFIN to GND2. For best accuracy, connect REFIN to a low-impedance source as described in the Connecting the REFIN Pin section. |
| 7 | OUT | Analog output | Analog output |
| 8 | VDD2 | Low-side power | Low-side power supply(1) |