SBASAR6B October 2024 – October 2025 AMC0211R-Q1 , AMC0311R-Q1
PRODUCTION DATA
The AMC0x11R-Q1 is a precision, galvanically isolated amplifier with a 2.25V, high impedance input and single-ended ratiometric output. The input stage of the device drives a second-order, delta-sigma (ΔΣ) modulator. The modulator converts the analog input signal into a digital bitstream that is transferred across the isolation barrier that separates the high-side from the low-side.
On the low-side, the received bitstream is processed by an analog filter that outputs a GND2-referenced, single-ended signal at the OUT pin. This single-ended output signal is proportional to the input signal. The full-scale output voltage of the isolated amplifier is equal to the voltage applied to the REFIN pin.
The SiO2-based, capacitive isolation barrier supports a high level of magnetic field immunity, as described in the ISO72x Digital Isolator Magnetic-Field Immunity application note. The digital modulation used in the AMC0x11R-Q1 transmits data across the isolation barrier. This modulation, and the isolation barrier characteristics, result in high reliability and high common-mode transient immunity.