SBASAS7A August 2024 – June 2025 AMC0106M05
PRODUCTION DATA
Table 7-1 lists the parameters for this typical application.
| PARAMETER | VALUE | |
|---|---|---|
| System voltage, power-stage | 48V | |
| Bootstrap supply voltage (VBS) | 6V | |
| Maximum ripple voltage on AVDD supply (VRIPPLE) | 200mV | |
| PWM frequency | 16kHz | |
| PWM duty cycle range | 5% to 95% | |
| Linear current sensing range | ±25A | |