SBASAU6B December 2023 – July 2025 PCM3140-Q1
PRODUCTION DATA
This register is the software reset register. Asserting a software reset places all register values in their default power-on-reset (POR) state.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SW_RESET | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | Reserved | R | 0h | Reserved |
| 0 | SW_RESET | R/W | 0h | Software reset. This bit is self clearing. 0d = Do not reset 1d = Reset |