SBASAU6B December 2023 – July 2025 PCM3140-Q1
PRODUCTION DATA
This regiser is the GPI monitor value register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPI1_MON | GPI2_MON | GPI3_MON | GPI4_MON | Reserved | |||
| R-0h | R-0h | R-0h | R-0h | R-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPI1_MON | R | 0h | GPI1 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
| 6 | GPI2_MON | R | 0h | GPI2 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
| 5 | GPI3_MON | R | 0h | GPI3 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
| 4 | GPI4_MON | R | 0h | GPI4 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
| 3-0 | Reserved | R | 0h | Reserved |