SBASAU6B December 2023 – July 2025 PCM3140-Q1
PRODUCTION DATA
This registeris the GPO configuration register 0.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO1_CFG[3:0] | Reserved | GPO1_DRV | |||||
| R/W-0h | R-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | GPO1_CFG[3:0] | R/W | 0h | IN1M_GPO1 (GPO1) configuration. 0d = GPO1 is disabled 1d = GPO1 is configured as a general-purpose output (GPO) 2d = GPO1 is configured as a device interrupt output (IRQ) 3d = GPO1 is configured as a secondary ASI output (SDOUT2) 4d = GPO1 is configured as a PDM clock output (PDMCLK) 5d to 15d = Reserved |
| 3-1 | Reserved | R | 0h | Reserved |
| 0 | GPO1_DRV | R/W | 0h | 0d = GPO1 is in a Hi-Z state 1d = GPO1 is driven as Active High/Active Low |