SBASB18A November 2025 – June 2026 AMC0381R-Q1
PRODUCTION DATA
The AMC0381R-Q1 is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and single-ended ratiometric output. The input is designed to connect directly to a high-voltage signal source.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).
The AMC0381R-Q1 outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0381R-Q1 is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.
With an integrated precision resistive divider, the AMC0381R-Q1 achieves better than 1% accuracy over the full temperature range, including lifetime drift.
The AMC0381R-Q1 is available in a 15-pin, 0.65mm pitch and a smaller, 20-pin, 0.5mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| AMC0381R-Q1 | DFX (SSOP, 15) | 12.8mm × 10.3mm |
| DFJ (SSOP, 20) | 7.6mm × 10.3mm |