SBASB18A November 2025 – June 2026 AMC0381R-Q1
PRODUCTION DATA
In this design example the maximum DC bus voltage is 960V. For best measurement resolution, select a device from the AMC0381R family with a linear input range that closest matches the peak input voltage. The AMC0381R10-Q1 supports a linear input range of 1000V and is a good fit for the application. Connect HVIN directly to DC (+) and GND1 to DC (–); see the diagram in the Typical Application section.