SBASB18A November   2025  – June 2026 AMC0381R-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Timing Diagram
    12. 6.12 Insulation Characteristics Curves
    13. 6.13 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Isolation Channel Signal Transmission
      3. 7.3.3 Analog Output
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Filter Design
        2. 8.2.2.2 Connecting the REFIN Pin
      3. 8.2.3 Application Curve
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

minimum and maximum specifications apply from TA = –40°C to +125°C, VDD1 = 3.0V to 5.5V, VDD2 = 3.0V to 5.5V, VREFIN = 3.3V, VSNSP = 0V to +1V, and VSNSN = 0V; typical specifications are at TA = 25°C, VDD1 = 5V, VDD2 = 3.3V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUT
RIN Input resistance AMC0381R06-Q1 8.5 10 11.5 MΩ
AMC0381R10-Q1 10.6 12.5 14.4
AMC0381R16-Q1 28 33.5 39
Resistive divider ratio VHVIN / VSNSP, AMC0381R06-Q1 598 601 604 V/V
VHVIN / VSNSP, AMC0381R10-Q1 996 1001 1006
VHVIN / VSNSP, AMC0381R16-Q1 1596 1601 1606
CMTI Common-mode transient immunity SNSP = GND1 150 V/ns
REFERENCE INPUT
RREFIN DC input impedance REFIN to GND2, TA = 25℃ 81 96 111 kΩ
TCRREFIN Input impedance thermal drift –235 ppm/℃
ANALOG OUTPUT
Nominal attenuation VHVIN / VOUT VREFIN / |VClipping| V/V
VOUT, SAT Output saturation voltage HVIN = GND1, VREFIN = 3.3V,  IOUT = –1mA (sinking) 150 mV
ROUT Output resistance <0.2 Ω
Output short-circuit current sourcing or sinking,
HVIN = GND1, output shorted to
either GND or VDD2
11 mA
DC ACCURACY
VOS Input offset voltage Referred to SNSP,
TA = 25°C, VSNSP = 0.25V
–1.5 ±0.4 1.5 mV
Referred to HVIN, TA = 25°C,
AMC0381R06-Q1
–900 ±240 900
Referred to HVIN, TA = 25°C, 
AMC0381R10-Q1
–1500 ±400 1500
Referred to HVIN, TA = 25°C,
AMC0381R16-Q1
–2400 ±640 2400
TCVOS Input offset thermal drift(3) Referred to SNSP, VSNSP = 0.25V –0.02 ±0.005 0.02 mV/°C
Referred to HVIN, AMC0381R06-Q1 –12 ±3 12
Referred to HVIN, AMC0381R10-Q1 –20 ±5 20
Referred to HVIN, AMC0381R16-Q1 –32 ±8 32
EA Attenuation error(1) TA = 25°C –0.25% ±0.02% 0.25%
TCEA Attenuation error temperature drift(4) –40 ±20 40 ppm/°C
Nonlinearity(2) –0.025% ±0.01% 0.025%
Output noise VIN = GND1, BW = 50kHz 160 µVrms
PSRR Power-supply rejection ratio(5) VDD1 DC PSRR, VSNSP = 0.25V,
VDD1 from 3V to 5.5V
–77 dB
VDD1 AC PSRR, VSNSP = 0.25V,
VDD1 with 10kHz / 100mV ripple
–49
VDD2 DC PSRR, VSNSP = 0.25V,
VDD2 from 3V to 5.5V
–100
VDD2 AC PSRR, VSNSP = 0.25V,
VDD2 with 10kHz / 100mV ripple
–62
AC ACCURACY
BW Output bandwidth 120 145 kHz
THD Total harmonic distortion VSNSP = 1VPP, SNSN = GND1,
fIN = 10kHz
–80 –73 dB
SNR Signal-to-noise ratio VSNSP = 1VPP, SNSN = GND1,
fIN = 1kHz, BW = 10kHz
71 75 dB
SNR Signal-to-noise ratio VSNSP = 1VPP, SNSN = GND1,
fIN = 10kHz, BW = 50kHz
68 dB
POWER SUPPLY
IDD1 High-side supply current 4.3 5.6 mA
IDD2 Low-side supply current 4.8 7.4 mA
VDD1UV High-side undervoltage detection threshold VDD1 rising 2.5 2.6 2.7 V
VDD1 falling 1.9 2.0 2.1
VDD2UV Low-side undervoltage detection threshold VDD2 rising 2.3 2.5 2.7 V
VDD2 falling 1.9 2.05 2.2
The typical value includes one sigma statistical variation.
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer
function expressed as number of LSBs or as a percent of the specified linear full-scale range FSR.
Offset error drift is calculated using the box method, as described by the following equation:
TCEO = (valueMAX - valueMIN) / TempRange
Attenuation error drift is calculated using the box method, as described by the following equation:
TCEA (ppm) = ((valueMAX - valueMIN) / (value x TempRange)) X 106
This parameter is referred to SNSP.