SBASB18A November 2025 – June 2026 AMC0381R-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | High-side, VDD1 to GND1 | –0.3 | 6.5 | V |
| Low-side, VDD2 to GND2 | –0.3 | 6.5 | ||
| Analog input voltage | HVIN to GND1, AMC0381R06-Q1 | –150 | 900 | V |
| HVIN to GND1, AMC0381R10-Q1 | –150 | 1500 | ||
| HVIN to GND1, AMC0381R16-Q1 | –150 | 2000 | ||
| SNSP, SNSN | GND1 – 0.5 | VDD1 + 0.5 | ||
| Reference input voltage | REFIN to GND2 | GND2 – 0.5 | VDD2 + 0.5 | V |
| Analog output voltage | OUT | GND2 – 0.5 | VDD2 + 0.5 | V |
| Input current | Continuous, any pin except power-supply and HVIN pins | –10 | 10 | mA |
| Transient input overvoltage(2) | HVIN to GND1, DC, TA = 25℃ | 3000 | V | |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||