SBASB79A November   2024  – February 2026 TAA3020

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: I2C Interface
    7. 5.7  Switching Characteristics: I2C Interface
    8. 5.8  Timing Requirements: TDM, I2S or LJ Interface
    9. 5.9  Switching Characteristics: TDM, I2S or LJ Interface
    10. 5.10 Timing Requirements: PDM Digital Microphone Interface
    11. 5.11 Switching Characteristics: PDM Digial Microphone Interface
    12. 5.12 Timing Diagrams
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Serial Interfaces
        1. 6.3.1.1 Control Serial Interfaces
        2. 6.3.1.2 Audio Serial Interfaces
          1. 6.3.1.2.1 Time Division Multiplexed Audio (TDM) Interface
          2. 6.3.1.2.2 Inter IC Sound (I2S) Interface
          3. 6.3.1.2.3 Left-Justified (LJ) Interface
        3. 6.3.1.3 Using Multiple Devices With Shared Buses
      2. 6.3.2  Phase-Locked Loop (PLL) and Clock Generation
      3. 6.3.3  Input Channel Configurations
      4. 6.3.4  Reference Voltage
      5. 6.3.5  Programmable Microphone Bias
      6. 6.3.6  Signal-Chain Processing
        1. 6.3.6.1 Programmable Channel Gain and Digital Volume Control
        2. 6.3.6.2 Programmable Channel Gain Calibration
        3. 6.3.6.3 Programmable Channel Phase Calibration
        4. 6.3.6.4 Programmable Digital High-Pass Filter
        5. 6.3.6.5 Programmable Digital Biquad Filters
        6. 6.3.6.6 Programmable Channel Summer and Digital Mixer
        7. 6.3.6.7 Configurable Digital Decimation Filters
          1. 6.3.6.7.1 Linear Phase Filters
            1. 6.3.6.7.1.1 Sampling Rate: 7.35kHz to 8kHz
            2. 6.3.6.7.1.2 Sampling Rate: 14.7kHz to 16kHz
            3. 6.3.6.7.1.3 Sampling Rate: 22.05kHz to 24kHz
            4. 6.3.6.7.1.4 Sampling Rate: 29.4kHz to 32kHz
            5. 6.3.6.7.1.5 Sampling Rate: 44.1kHz to 48kHz
            6. 6.3.6.7.1.6 Sampling Rate: 88.2kHz to 96kHz
            7. 6.3.6.7.1.7 Sampling Rate: 176.4kHz to 192kHz
            8. 6.3.6.7.1.8 Sampling Rate: 352.8kHz to 384kHz
            9. 6.3.6.7.1.9 Sampling Rate: 705.6kHz to 768kHz
          2. 6.3.6.7.2 Low-Latency Filters
            1. 6.3.6.7.2.1 Sampling Rate: 14.7kHz to 16kHz
            2. 6.3.6.7.2.2 Sampling Rate: 22.05kHz to 24kHz
            3. 6.3.6.7.2.3 Sampling Rate: 29.4kHz to 32kHz
            4. 6.3.6.7.2.4 Sampling Rate: 44.1kHz to 48kHz
            5. 6.3.6.7.2.5 Sampling Rate: 88.2kHz to 96kHz
            6. 6.3.6.7.2.6 Sampling Rate: 176.4kHz to 192kHz
          3. 6.3.6.7.3 Ultra-Low Latency Filters
            1. 6.3.6.7.3.1 Sampling Rate: 14.7kHz to 16kHz
            2. 6.3.6.7.3.2 Sampling Rate: 22.05kHz to 24kHz
            3. 6.3.6.7.3.3 Sampling Rate: 29.4kHz to 32kHz
            4. 6.3.6.7.3.4 Sampling Rate: 44.1kHz to 48kHz
            5. 6.3.6.7.3.5 Sampling Rate: 88.2kHz to 96kHz
            6. 6.3.6.7.3.6 Sampling Rate: 176.4kHz to 192kHz
            7. 6.3.6.7.3.7 Sampling Rate: 352.8kHz to 384kHz
      7. 6.3.7  Automatic Gain Controller (AGC)
      8. 6.3.8  Voice Activity Detection (VAD)
      9. 6.3.9  Digital PDM Microphone Record Channel
      10. 6.3.10 Interrupts, Status, and Digital I/O Pin Multiplexing
    4. 6.4 Device Functional Modes
      1. 6.4.1 Sleep Mode or Software Shutdown
      2. 6.4.2 Active Mode
      3. 6.4.3 Software Reset
    5. 6.5 Programming
      1. 6.5.1 Control Serial Interfaces
        1. 6.5.1.1 I2C Control Interface
          1. 6.5.1.1.1 General I2C Operation
            1. 6.5.1.1.1.1 I2C Single-Byte and Multiple-Byte Transfers
              1. 6.5.1.1.1.1.1 I2C Single-Byte Write
              2. 6.5.1.1.1.1.2 I2C Multiple-Byte Write
              3. 6.5.1.1.1.1.3 I2C Single-Byte Read
              4. 6.5.1.1.1.1.4 I2C Multiple-Byte Read
  8. 7 Register Maps
    1. 7.1 Device Configuration Registers
    2. 7.2 Page_0 Registers
    3. 7.3 Page_1 Registers
    4. 7.4 Programmable Coefficient Registers
      1. 7.4.1 Programmable Coefficient Registers: Page 2
      2. 7.4.2 Programmable Coefficient Registers: Page 3
      3. 7.4.3 Programmable Coefficient Registers: Page 4
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Two-Channel Analog Microphone Recording
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Example Device Register Configuration Script for EVM Setup
      2. 8.2.2 Four-Channel Digital PDM Microphone Recording
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Example Device Register Configuration Script for EVM Setup
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Interrupts, Status, and Digital I/O Pin Multiplexing

Certain events in the device may require host processor intervention and can be used to trigger interrupts to the host processor. One such event is an audio serial interface (ASI) bus error. The device powers down the record channels if any faults are detected with the ASI bus error clocks, such as:

  • Invalid FSYNC frequency
  • Invalid SBCLK to FSYNC ratio
  • Long pauses of the SBCLK or FSYNC clocks

When an ASI bus clock error is detected, the device shuts down the record channel as quickly as possible. After all ASI bus clock errors are resolved, the device volume ramps back to its previous state to recover the record channel. During an ASI bus clock error, the internal interrupt request (IRQ) interrupt signal asserts low if the clock error interrupt mask register bit INT_MASK0[7] (P0_R51_D7) is set low. The clock fault is also available for readback in the latched fault status register bit INT_LTCH0 (P0_R54), which is a read-only register. Reading the latched fault status register, INT_LTCH0, clears all latched fault status. The device can be additionally configured to route the internal IRQ interrupt signal on the GPIO1 or GPOx pins and also can be configured as open-drain outputs so that these pins can be wire-ANDed to the open-drain interrupt outputs of other devices.

The IRQ interrupt signal can either be configured as active low or active high polarity by setting the INT_POL (P0_R50_D7) register bit. This signal can also be configured as a single pulse or a series of pulses by programming the INT_EVENT[1:0] (P0_R50_D[6:5]) register bits. If the interrupts are configured as a series of pulses, the events trigger the start of pulses that stop when the latched fault status register is read to determine the cause of the interrupt.

The device also supports read-only live-status registers to determine if the channels are powered up or down and if the device is in sleep mode or not. These status registers are located in the DEV_STS0 (P0_R118) and DEV_STS1 (P0_R119) register bits.

The device has a multifunctional GPIO1 pin that can be configured for a desired specific function. Additionally, if the channel is not used for analog input recording, then the analog input pins for that channel (INxP and INxM) can be repurposed as multifunction pins (GPIx and GPOx) by configuring the CHx_INSRC[1:0] register bits located in the CHx_CFG0 register. The maximum number of GPO pins supported by the device is four and the maximum number of GPI pins are four. Table 6-47 lists all possible allocations of these multifunctional pins for the various features.

Table 6-47 Multifunction Pin Assignments
ROW PIN FUNCTION(3) GPIO1 GPO1 GPI1 GPI2
— — GPIO1_CFG GPO1_CFG GPI1_CFG GPI2_CFG
— — P0_R33[7:4] P0_R34[7:4] P0_R43[6:4] P0_R43[2:0]
A Pin disabled S(1) S (default) S (default) S (default)
B General-purpose output (GPO) S S NS(2) NS
C Interrupt output (IRQ) S (default) S NS NS
D Power down for all ADC channels S NS S S
E PDM clock output (PDMCLK) S S NS NS
F MiCBIAS on/off input (BIASEN) S NS NS NS
G General-purpose input (GPI) S NS S S
H Master clock input (MCLK) S NS S S
I ASI daisy-chain input (SDIN) S NS S S
J PDM data input 1 (PDMDIN1) S NS S S
K PDM data input 2 (PDMDIN2) S NS S S
S means the feature mentioned in this row is supported for the respective GPIO1, GPOx, or GPIx pin mentioned in this column.
NS means the feature mentioned in this row is not supported for the respective GPIO1, GPOx, or GPIx pin mentioned in this column.
Only the GPIO1 pin is with reference to the IOVDD supply, the other GPOx and GPIx pins are with reference to the AVDD supply and their primary pin functions are for the PDMCLK or PDMDIN function.

Each GPOx or GPIOx pin can be independently set for the desired drive configurations setting using the GPOx_DRV[3:0] or GPIO1_DRV[3:0] register bits. Table 6-48 lists the drive configuration settings.

Table 6-48 GPIO or GPOx Pins Drive Configuration Settings
P0_R33_D[3:0] : GPIO1_DRV[3:0] GPIO OUTPUT DRIVE CONFIGURATION SETTINGS FOR GPIO1
000 The GPIO1 pin is set to high impedance (floated)
001 The GPIO1 pin is set to be driven active low or active high
010 (default) The GPIO1 pin is set to be driven active low or weak high (on-chip pullup)
011 The GPIO1 pin is set to be driven active low or Hi-Z (floated)
100 The GPIO1 pin is set to be driven weak low (on-chip pulldown) or active high
101 The GPIO1 pin is set to be driven Hi-Z (floated) or active high
110 and 111 Reserved (do not use these settings)

Similarly, the GPO1 pin can be configured using the GPO1_DRV(P0_R34) register bits.

When configured as a general-purpose output (GPO), the GPIO1 or GPOx pin values can be driven by writing the GPIO_VAL or GPOx_VAL (P0_R41) registers. The GPIO_MON (P0_R42) register can be used to readback the status of the GPIO1 pin when configured as a general-purpose input (GPI). Similarly, the GPI_MON (P0_R47) register can be used to readback the status of the GPIx pins when configured as a general-purpose input (GPI).