SBASB82 May 2025 ADS9127 , ADS9128 , ADS9129
PRODUCTION DATA
Figure 6-15 illustrates an SPI waveform for reading registers in daisy-chain configuration. Steps for reading registers from N ADCs connected in a daisy-chain are:
The 0xFE in step 2a configures the ADC for register read from the specified 8-bit address. At the end of step 2a, the output shift register in the ADC is loaded with register data. The ADC returns the 8-bit register address and corresponding 16-bit register data in step 2b.