SBASB82 May 2025 ADS9127 , ADS9128 , ADS9129
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| IB | Input bias current | 0.1 | nA | |||
| Input bias current thermal drift | TA = 0°C to 70°C | 0.02 | nA/℃ | |||
| TA = –40°C to 125°C | 0.1 | |||||
| DC PERFORMANCE | ||||||
| Resolution | No missing codes | 16 | Bits | |||
| DNL | Differential nonlinearity | –0.9 | ±0.3 | 0.9 | LSB | |
| INL | Integral nonlinearity | TA = °C to 70°C, all devices | –0.4 | ±0.3 | 0.4 | LSB |
| ADS9128, ADS9127 | –0.75 | ±0.3 | 0.75 | |||
| ADS9129 | –1 | ±0.3 | 1 | |||
| V(OS) | Input offset error | ±10 | LSB | |||
| dVOS/dT | Input offset error thermal drift | 0.25 | 1 | ppm/°C | ||
| GE | Gain error(1) | –0.05 | ±0.01 | 0.05 | %FSR | |
| dGE/dT | Gain error thermal drift(1) | 0.5 | 2 | ppm/°C | ||
| AC PERFORMANCE | ||||||
| SINAD | Signal-to-noise + distortion ratio | fIN = 2kHz | 92 | 93.8 | dB | |
| fIN = 1MHz | 92.9 | |||||
| SNR | Signal-to-noise ratio | fIN = 2kHz | 92.3 | 93.9 | dBFS | |
| fIN = 1MHz | 93.3 | |||||
| THD | Total harmonic distortion | fIN = 2kHz | –120 | dB | ||
| fIN = 1MHz | –104 | |||||
| SFDR | Spurious-free dynamic range | fIN = 2kHz | 120 | dB | ||
| fIN = 1MHz | 104 | |||||
| Isolation crosstalk | fIN = 2kHz | 120 | dB | |||
| SAMPLING DYNAMICS | ||||||
| Aperture Jitter | SIngle-ended CMOS clock on SMPL_CLKP | 0.3 | psRMS | |||
| Differential LVDS sampling clock | 0.8 | |||||
| BW | Input-bandwidth | ADS9129, ADS9128 | 90 | MHz | ||
| ADS9127 | 45 | |||||
| INTERNAL REFERENCE | ||||||
| VREF(2) | Voltage on REFIO pin (configured as output) |
1µF capacitor on REFIO pin, TA = 25°C | 4.092 | 4.096 | 4.1 | V |
| Reference temperature drift | 6 | 20 | ppm/°C | |||
| COMMON-MODE OUTPUT BUFFER | ||||||
| VCMOUT | Common-mode output voltage | ADS9129 | 2.2 | 2.460 | 2.65 | V |
| ADS9128 | 2.2 | 2.410 | 2.65 | |||
| ADS9127 | 2.2 | 2.385 | 2.65 | |||
| Output current drive | 0 | 5 | μA | |||
| LVDS RECEIVER (SMPL_CLK) | ||||||
| VTH | High-level input voltage (P – M) | AC coupled | 100 | mV | ||
| DC coupled | 300 | |||||
| VTL | Low-level input voltage (P – M) | AC coupled | –100 | mV | ||
| DC coupled | –300 | |||||
| VICM | Input common-mode voltage | 0.5 | 1.2 | 1.4 | V | |
| LVDS OUTPUT (CLKOUT and DOUT) | ||||||
| VODIFF | Differential output voltage | RL = 100Ω | 200 | 350 | 500 | mV |
| VOCM | Output common-mode voltage | RL = 100Ω | 0.88 | 1.1 | 1.32 | V |
| CMOS INPUTS (CS, SCLK, and SDI) | ||||||
| VIL | Input low logic level | –0.1 | 0.5 | V | ||
| VIH | Input high logic level | 1.3 | VDD_1V8 | V | ||
| CMOS OUTPUT (SDO) | ||||||
| VOL | Output low logic level | IOL = 200µA sink | 0 | 0.4 | V | |
| VOH | Output high logic level | IOH = 200µA source | 1.4 | VDD_1V8 | V | |
| POWER SUPPLY | ||||||
| IAVDD_5V | Supply current from AVDD_5V | at 20 MSPS throughput (ADS9129) | 31 | 34 | mA | |
| At 10 MSPS throughput (ADS9128) | 17 | 21 | ||||
| At 5 MSPS throughput (ADS9127) | 10 | 13 | ||||
| Power-down | 2 | |||||
| IVDD_1V8 | Supply current from VDD_1V8 | at 20 MSPS throughput (ADS9129) | 66 | 69 | mA | |
| IVDD_1V8 | Supply current from VDD_1V8 | At 10 MSPS throughput (ADS9128) | 45 | 47 | ||
| At 5 MSPS throughput (ADS9127) | 37.5 | 41 | ||||
| Power-down | 2 | |||||