SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The ADCs offer four speed modes with programmable OSR allowing trade-offs between power consumption and bandwidth. The modes are max speed, high speed, mid speed, and low speed, with decreasing levels of device power consumption and signal bandwidth.
With the ADC inputs shorted, the output code is a single value or flickering codes between two or more values. Code flicker depends on the ADC noise for the selected OSR value and the dc signal relative to the next code transition. The ADC peak-to-peak noise value is typically 6.6 × the RMS noise value. Code flicker results when the amplitude of noise is large enough to trigger code transitions.
The quantization error of an ADC is ±0.5 LSB. For an ac signal, the quantization error becomes a quantization noise. Figure 6-1 shows the quantization error converting to noise (LSB error plot) as the signal changes. For non-coherent sampling, this quantization noise is approximated as white noise, spread evenly across the frequency band. For an N-bit ADC, the signal-to-quantization noise ratio (SQNR) is as follows: SQNR (dB) = 6.02 x N + 1.76. For a 16-bit ADC, SQNR is 98.1dB.
Table 7-7 through Table 6-5 summarize noise performance. SNR values in the tables are calculated by the ratio of the RMS full scale range to the root-sum-square result of ADC thermal noise and 16-bit quantization noise. For this device, the value of quantization noise is typically greater than thermal noise, therefore SNR is limited to 98.1dB for large values of OSR.
| MODE | fCLK (MHz) |
OSR | DATA RATE (kSPS) |
NOISE (en, µVRMS) |
SNR (dB) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 32 | 512 | 10.9 | 97.7 |
| High speed | 25.6 | 400 | 10.8 | 97.7 | |
| Mid speed | 12.8 | 200 | 10.5 | 97.8 | |
| Low speed | 3.2 | 50 | 10.4 | 97.8 | |
| Max speed | 32.768 | 64 | 256 | 7.48 | 97.9 |
| High speed | 25.6 | 200 | 7.33 | 97.9 | |
| Mid speed | 12.8 | 100 | 7.21 | 97.9 | |
| Low speed | 3.2 | 25 | 7.17 | 97.9 | |
| Max speed | 32.768 | 128 | 128 | 5.17 | 98.0 |
| High speed | 25.6 | 100 | 5.14 | 98.0 | |
| Mid speed | 12.8 | 50 | 5.02 | 98.0 | |
| Low speed | 3.2 | 12.5 | 5.02 | 98.0 | |
| Max speed | 32.768 | 256 | 64 | 3.64 | 98.1 |
| High speed | 25.6 | 50 | 3.59 | 98.1 | |
| Mid speed | 12.8 | 25 | 3.55 | 98.1 | |
| Low speed | 3.2 | 6.25 | 3.55 | 98.1 | |
| Max speed | 32.768 | 512 | 32 | 2.56 | 98.1 |
| High speed | 25.6 | 25 | 2.55 | 98.1 | |
| Mid speed | 12.8 | 12.5 | 2.49 | 98.1 | |
| Low speed | 3.2 | 3.125 | 2.49 | 98.1 | |
| Max speed | 32.768 | 1024 | 16 | 1.73 | 98.1 |
| High speed | 25.6 | 12.5 | 1.80 | 98.1 | |
| Mid speed | 12.8 | 6.25 | 1.73 | 98.1 | |
| Low speed | 3.2 | 1.5625 | 1.75 | 98.1 | |
| Max speed | 32.768 | 2048 | 8 | 1.37 | 98.1 |
| High speed | 25.6 | 6.25 | 1.28 | 98.1 | |
| Mid speed | 12.8 | 3.125 | 1.26 | 98.1 | |
| Low speed | 3.2 | 0.78125 | 1.26 | 98.1 | |
| Max speed | 32.768 | 4096 | 4 | 0.93 | 98.1 |
| High speed | 25.6 | 3.125 | 0.92 | 98.1 | |
| Mid speed | 12.8 | 1.5625 | 0.90 | 98.1 | |
| Low speed | 3.2 | 0.390625 | 0.89 | 98.1 |
| MODE | fCLK (MHz) |
OSR | DATA RATE (kSPS) |
NOISE (en, µVRMS) |
SNR (dB) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 12 | 1365.3 | 65.1 | 91.9 |
| High speed | 25.6 | 1066.6 | 66.1 | 91.8 | |
| Mid speed | 12.8 | 533.3 | 65.3 | 91.9 | |
| Low speed | 3.2 | 133.33 | 65.3 | 91.9 | |
| Max speed | 32.768 | 16 | 1024 | 25.1 | 96.4 |
| High speed | 25.6 | 800 | 25.1 | 96.4 | |
| Mid speed | 12.8 | 400 | 24.6 | 96.5 | |
| Low speed | 3.2 | 100 | 24.7 | 96.5 | |
| Max speed | 32.768 | 24 | 682.67 | 10.4 | 97.8 |
| High speed | 25.6 | 533.3 | 10.3 | 97.8 | |
| Mid speed | 12.8 | 266.67 | 10.1 | 97.8 | |
| Low speed | 3.2 | 66.67 | 10.1 | 97.8 | |
| Max speed | 32.768 | 32 | 512 | 8.05 | 97.9 |
| High speed | 25.6 | 400 | 7.83 | 97.9 | |
| Mid speed | 12.8 | 200 | 7.78 | 97.9 | |
| Low speed | 3.2 | 50 | 7.76 | 97.9 | |
| Max speed | 32.768 | 64 | 256 | 5.46 | 98.0 |
| High speed | 25.6 | 200 | 5.44 | 98.0 | |
| Mid speed | 12.8 | 100 | 5.30 | 98.0 | |
| Low speed | 3.2 | 25 | 5.30 | 98.0 | |
| Max speed | 32.768 | 128 | 128 | 3.79 | 98.1 |
| High speed | 25.6 | 100 | 3.76 | 98.1 | |
| Mid speed | 12.8 | 50 | 3.68 | 98.1 | |
| Low speed | 3.2 | 12.5 | 3.62 | 98.1 | |
| Max speed | 32.768 | 256 | 64 | 2.74 | 98.1 |
| High speed | 25.6 | 50 | 2.69 | 98.1 | |
| Mid speed | 12.8 | 25 | 2.63 | 98.1 | |
| Low speed | 3.2 | 6.25 | 2.62 | 98.1 | |
| Max speed | 32.768 | 512 | 32 | 1.90 | 98.1 |
| High speed | 25.6 | 25 | 1.89 | 98.1 | |
| Mid speed | 12.8 | 12.5 | 1.86 | 98.1 | |
| Low speed | 3.2 | 3.125 | 1.84 | 98.1 | |
| Max speed | 32.768 | 1024 | 16 | 1.34 | 98.1 |
| High speed | 25.6 | 12.5 | 1.34 | 98.1 | |
| Mid speed | 12.8 | 6.25 | 1.33 | 98.1 | |
| Low speed | 3.2 | 1.56 | 1.32 | 98.1 | |
| Max speed | 32.768 | 2048 | 8 | 0.98 | 98.1 |
| High speed | 25.6 | 6.25 | 0.95 | 98.1 | |
| Mid speed | 12.8 | 3.125 | 0.93 | 98.1 | |
| Low speed | 3.2 | 0.78 | 0.92 | 98.1 | |
| Max speed | 32.768 | 4096 | 4 | 0.70 | 98.1 |
| High speed | 25.6 | 3.125 | 0.69 | 98.1 | |
| Mid speed | 12.8 | 1.563 | 0.66 | 98.1 | |
| Low speed | 3.2 | 0.39 | 0.66 | 98.1 |
| MODE | fCLK (MHz) |
OSR | DATA RATE (kSPS) |
NOISE
(en) (µVRMS) |
SNR (dB) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 64 | 256 | 6.77 | 98.0 |
| High speed | 25.6 | 200 | 6.62 | 98.0 | |
| Mid speed | 12.8 | 100 | 6.60 | 98.0 | |
| Low speed | 3.2 | 25 | 6.50 | 98.0 | |
| Max speed | 32.768 | 128 | 128 | 5.16 | 98.0 |
| High speed | 25.6 | 100 | 5.13 | 98.0 | |
| Mid speed | 12.8 | 50 | 5.07 | 98.0 | |
| Low speed | 3.2 | 12.5 | 5.02 | 98.0 | |
| Max speed | 32.768 | 320 | 51.2 | 3.39 | 98.1 |
| High speed | 25.6 | 40 | 3.35 | 98.1 | |
| Mid speed | 12.8 | 20 | 3.29 | 98.1 | |
| Low speed | 3.2 | 5 | 3.28 | 98.1 | |
| Max speed | 32.768 | 640 | 25.6 | 2.42 | 98.1 |
| High speed | 25.6 | 20 | 2.39 | 98.1 | |
| Mid speed | 12.8 | 10 | 2.35 | 98.1 | |
| Low speed | 3.2 | 2.5 | 2.36 | 98.1 | |
| Max speed | 32.768 | 1280 | 12.8 | 1.74 | 98.1 |
| High speed | 25.6 | 10 | 1.73 | 98.1 | |
| Mid speed | 12.8 | 5 | 1.69 | 98.1 | |
| Low speed | 3.2 | 1.25 | 1.68 | 98.1 | |
| Max speed | 32.768 | 3200 | 5.12 | 1.10 | 98.1 |
| High speed | 25.6 | 4 | 1.09 | 98.1 | |
| Mid speed | 12.8 | 2 | 1.07 | 98.1 | |
| Low speed | 3.2 | 0.5 | 1.07 | 98.1 | |
| Max speed | 32.768 | 6400 | 2.56 | 0.79 | 98.1 |
| High speed | 25.6 | 2 | 0.78 | 98.1 | |
| Mid speed | 12.8 | 1 | 0.77 | 98.1 | |
| Low speed | 3.2 | 0.25 | 0.77 | 98.1 | |
| Max speed | 32.768 | 12800 | 1.28 | 0.57 | 98.1 |
| High speed | 25.6 | 1 | 0.56 | 98.1 | |
| Mid speed | 12.8 | 0.5 | 0.55 | 98.1 | |
| Low speed | 3.2 | 0.125 | 0.54 | 98.1 | |
| Max speed | 32.768 | 32000 | 0.512 | 0.37 | 98.1 |
| High speed | 25.6 | 0.4 | 0.37 | 98.1 | |
| Mid speed | 12.8 | 0.2 | 0.37 | 98.1 | |
| Low speed | 3.2 | 0.05 | 0.37 | 98.1 |
| MODE | fCLK (MHz) |
OSR | DATA RATE (SPS) |
NOISE
(en) (µVRMS) |
SNR (dB) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 26667 | 614.4 | 0.32 | 98.1 |
| High speed | 25.6 | 480 | 0.32 | 98.1 | |
| Mid speed | 12.8 | 240 | 0.32 | 98.1 | |
| Low speed | 3.2 | 60 | 0.32 | 98.1 | |
| Max speed | 32.768 | 32000 | 512 | 0.32 | 98.1 |
| High speed | 25.6 | 400 | 0.31 | 98.1 | |
| Mid speed | 12.8 | 200 | 0.31 | 98.1 | |
| Low speed | 3.2 | 50 | 0.31 | 98.1 |
| MODE | fCLK (MHz) |
OSR | DATA RATE (SPS) |
NOISE
(en) (µVRMS) |
SNR (dB) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 96000 | 170.6 | 0.25 | 98.1 |
| High speed | 25.6 | 133.3 | 0.25 | 98.1 | |
| Mid speed | 12.8 | 66.6 | 0.25 | 98.1 | |
| Low speed | 3.2 | 16.6 | 0.25 | 98.1 | |
| Max speed | 32.768 | 160000 | 102.4 | 0.24 | 98.1 |
| High speed | 25.6 | 80 | 0.25 | 98.1 | |
| Mid speed | 12.8 | 40 | 0.25 | 98.1 | |
| Low speed | 3.2 | 10 | 0.25 | 98.1 |