SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The ADCs support two data formats: bipolar and unipolar, programmable by the CHn_FORMAT bits of the CHn_CFG1 registers for each channel. The bipolar format represents the positive and negative signal range with the data coded in two's-complement format, MSB sign bit first. The unipolar format represents the positive signal range only, coded in straight-binary format. Data values for the negative signal range are clamped to 0. Full 16-bit resolution for positive range signals is provided by the unipolar format. Table 7-11 shows the data scaling. Conversion data clips to the minimum/maximum code values when the signal exceeds the minimum/maximum input range.
| INPUT VOLTAGE, VIN (V)(1) | OUTPUT DATA(2) | |
|---|---|---|
| STANDARD RANGE | EXTENDED RANGE | |
| 1.25 · k · VREF · (215 – 1) / 215 | 7FFFh | 7FFFh |
| k · VREF · (215 – 1) / 215 | 6666h | |
| k · VREF / 215 | 0001h | 0001h |
| 0 | 0000h | 0000h |
| –k · VREF / 215 | FFFFh | FFFFh |
| –k · VREF | 8000h | 999Ah |
| –1.25 · k · VREF | 8000h | |
| INPUT VOLTAGE, VIN (V)(1) | OUTPUT DATA(2) | |
|---|---|---|
| STANDARD RANGE | EXTENDED RANGE | |
| 1.25 · k · VREF | FFFFh | FFFFh |
| k · VREF | CCCCh | |
| k · VREF / 216 | 0001h | 0001h |
| ≤0 | 0000h | 0000h |