SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The offset calibration value is a 24-bit word consisting of three registers coded in two's-complement format. The offset value is subtracted from the conversion data. The most-significant byte of the three registers for each channel is the low address. See the CHn Offset register for the register addresses for each channel. The conversion data are left-justified to align with the most-significant offset byte. Table 7-8 shows example offset calibration values.
| OFFSET REGISTER VALUE | OFFSET APPLIED |
|---|---|
| 001000h | –16 LSB |
| 000100h | –1 LSB |
| FFFF00h | 1 LSB |
| FFF000h | 16 LSB |