SBAU126E may   2007  – june 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1ADS1258EVM Overview
    1. 1.1 ADS1258EVM Kit
    2. 1.2 ADS1258EVM
  5. 2Getting Started With the ADS1258EVM
  6. 3Analog Interface
    1. 3.1 Analog Input Options
    2. 3.2 ADC Connections and Decoupling
    3. 3.3 Configurable Multiplexer Loop
      1. 3.3.1 Measuring Single-Ended Inputs Using a Pseudo-Differential Configuration
    4. 3.4 Clocking
    5. 3.5 Voltage Reference
  7. 4Digital Interface
    1. 4.1 GPIO
  8. 5Power Supplies
  9. 6Software Installation
  10. 7EVM Operation and GUI
    1. 7.1 Connecting the Hardware
    2. 7.2 EVM GUI Global Settings for ADC Control
    3. 7.3 Time-Domain Display
    4. 7.4 Frequency-Domain Display
    5. 7.5 Histogram Display
  11. 8Bill of Materials, Layout, and Schematics
    1. 8.1 Bill of Materials
    2. 8.2 EVM PCB Layout
    3. 8.3 Schematics
  12. 9Revision History

Connecting the Hardware

Connect the EVM as shown in Figure 7-1 after installing the software:

  1. Physically connect P2 of the PHI to J5 of the ADS1258EVM. Install the screws to make a robust connection.
  2. Connect the USB cable from the computer to the PHI:
    1. LED D5 on the PHI lights up, indicating that the PHI is powered up.
    2. LEDs D1 and D2 on the PHI start blinking to indicate that the PHI is booted up and communicating with the PC. Figure 7-1 shows the resulting LED indicators.
  3. Start the software GUI as shown in Figure 7-2. The LEDs blink slowly as the FPGA firmware is loaded on the PHI. This loading takes a few seconds and then the AVDD and DVDD power supplies turn on, as indicated by LEDs D1 and D2 on the ADS1258EVM.
  4. Connect the input signal using terminal blocks J1 and J2. The input range is 0 V to 5 V with the multiplexer loop bypassed. See Section 3.3 for the input range limitations when the multiplexer loop is enabled.
GUID-20230313-SS0I-GM12-BBCW-T6CRQJWXMZFR-low.png Figure 7-1 ADS1258EVM Hardware Connections
GUID-20221026-SS0I-684S-59WJ-MBNBGDMXBLD5-low.png Figure 7-2 Launch the EVM GUI Software