SBAU126E may 2007 – june 2023
Table 8-1 lists the bill of materials (BOM) for the ADS1258EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C13, C14, C21, C22, C27, C28, C33, C34 | 9 | 470 pF | CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | 06035A471JAT2A | AVX |
| C2, C6, C7, C8, C17 | 5 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J3RACTU | Kemet |
| C3, C39 | 2 | 22 uF | CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, 1210 | 1210 | CL32B226KAJNFNE | Samsung Electro-Mechanics |
| C4, C9, C10, C37 | 4 | 10 uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206_190 | 1206_190 | C1206C106K3RACTU | Kemet |
| C5, C38 | 2 | 1 uF | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1C105K080AC | TDK |
| C11, C12, C15, C16, C18, C19, C23, C24, C25, C26, C29, C30, C31, C32, C35, C36 | 16 | 47 pF | CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C470J5GACTU | Kemet |
| C20 | 1 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H222JA01D | MuRata |
| D1, D2 | 2 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
| H1, H2 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
| H3, H4 | 2 | ROUND STANDOFF M3 STEEL 5MM | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
| H5, H6, H7, H8 | 4 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
| J1, J2 | 2 | Terminal Block, 3.5mm, 8-Pos, TH | Terminal Block, 3.5mm, 8-Pos, TH | ED555/8DS | On-Shore Technology | |
| J3 | 1 | Terminal Block, 3.5mm, 3x1, Tin, TH | Terminal Block, 3.5mm, 3x1, Tin, TH | 691214110003 | Wurth Elektronik | |
| J4 | 1 | Terminal Block, 2x1, 3.5mm, TH | 2x1 Terminal Block | OSTTE020161 | On-Shore Technology | |
| J5 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
| J6 | 1 | Header, 100mil, 9x2, Gold, TH | 9x2 Header | TSW-109-07-G-D | Samtec | |
| J7 | 1 | Header, 100mil, 10x1, Gold, TH | 10x1 Header | TSW-110-07-G-S | Samtec | |
| JP1, JP2, JP3, JP4 | 4 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| R1, R22, R23, R26, R27, R28, R29, R33, R34, R37, R38, R39, R40, R46, R47, R59, R60 | 17 | 1.00 k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071KL | Yageo America |
| R3 | 1 | 10 k | Res Thin Film 0603 10K Ohm 0.1% 1/10W ±10ppm/°C Molded SMD SMD Punched Carrier T/R | 0603 | ERA-3ARB103V | Panasonic |
| R4, R21, R24, R31 | 4 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| R5 | 1 | 120 k | RES, 120 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-124-B-T5 | Susumu Co Ltd |
| R6 | 1 | 0.047 | RES, 0.047, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | ERJ-L03KF47MV | Panasonic |
| R8, R9, R10, R11, R51, R52, R53, R54, R55, R56, R57, R58 | 12 | 100 k | RES, 100 k, 0.5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KDHEAP | Vishay-Dale |
| R12, R13, R14, R15, R16, R17, R18, R19, R20, R41, R42, R43, R44, R45, R48, R49, R50, R62 | 18 | 49.9 | RES, 49.9, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE0749R9L | Yageo America |
| R25, R35 | 2 | 47.5 | RES, 47.5, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0747R5L | Yageo America |
| R61 | 1 | 0.1 | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | ERJ-L03KF10CV | Panasonic |
| R63, R64 | 2 | 6.65 k | RES, 6.65 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04026K65FKED | Vishay-Dale |
| SH-J1, SH-J2, SH-J3, SH-J4 | 4 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2, TP6, TP8, TP9 | 5 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| TP3, TP4, TP5, TP7 | 4 | Test Point, Multipurpose, Orange, TH | Orange Multipurpose Testpoint | 5013 | Keystone Electronics | |
| U1 | 1 | 5ppm/C High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) | DGK0008A | REF6025IDGKR | Texas Instruments | |
| U2 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
| U3 | 1 | 24 Bit Analog to Digital Converter 8, 16 Input 1 Sigma-Delta 48-VQFN (7x7) | VQFN48 | ADS1258IRTCR | Texas Instruments | |
| U4 | 1 | Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier, DGK0008A (VSSOP-8) | DGK0008A | OPA2320AQDGKRQ1 | Texas Instruments | |
| U5 | 1 | 36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator 20-VQFN -40 to 125 | VQFN20 | TPS7A4700RGWR | Texas Instruments | |
| J8 | 0 | SMA Straight Jack, Gold, 50 Ohm, TH | SMA Straight Jack, TH | 901-144-8RFX | Amphenol RF | |
| R2, R7, R30 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |